IESNA:LM-63-2002
[TEST]P953656
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7A-927-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19301
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
3874.5 3876.5 3868.4 3851 3749.9 3644.8 3627.4 3711.1 3905.1 4163.4
4475.8 4835.2 5214 5490.7 5703 5913.3 6105.3 6220.6 6260.4 6217.6
6001.1 5612.1 5114.9 4326.8 3177.2 1850 1436.5 1314 1168 951.5
731 567.6 425.7 266.5 152.1 61.3 0
3874.5 3858.2 3850 3838.8 3740.7 3633.5 3618.2 3693.8 3880.6 4147.1
4451.3 4798.4 5177.2 5463.1 5667.3 5881.7 6071.6 6194.1 6251.3 6200.2
5967.4 5586.6 5081.3 4259.4 3077.1 1791.8 1420.1 1301.7 1153.7 935.2
721.8 560.5 405.3 256.3 148 59.2 0
3874.5 3869.4 3865.3 3854.1 3776.5 3673.4 3640.7 3703 3866.3 4116.5
4412.5 4745.4 5121.1 5451.9 5680.5 5892.9 6116.5 6268.6 6363.6 6355.4
6198.2 5849 5370.2 4624.9 3525.3 2084.8 1445.7 1312.9 1190.4 1020.9
823.9 612.6 453.3 296.1 161.3 73.5 0
3874.5 3865.3 3860.2 3869.4 3816.3 3727.5 3687.7 3719.3 3833.7 4033.8
4300.2 4597.3 4941.4 5313 5610.1 5845.9 6072.6 6269.6 6387 6442.2
6380.9 6166.5 5784.7 5114.9 4106.2 2626.9 1487.5 1234.3 1123 990.3
849.4 705.5 546.2 364.5 208.3 92.9 0
3874.5 3870.4 3873.5 3893.9 3883.7 3836.7 3778.5 3772.4 3824.5 3943.9
4127.7 4364.5 4648.4 4975.1 5331.4 5661.1 5917.4 6140 6337 6482
6522.8 6433 6209.4 5844.9 5132.3 3868.4 2153.2 1092.4 859.6 723.9
590.1 475.8 370.6 261.4 141.9 52.1 0
3874.5 3876.5 3887.8 3915.3 3941.9 3941.9 3914.3 3888.8 3892.9 3942.9
4041.9 4197.1 4406.4 4653.5 4930.2 5281.4 5655 5970.5 6153.2 6239
6295.2 6322.7 6313.5 6302.3 6193.1 5549.9 4155.3 2314.5 1052.6 675.9
531.9 412.5 301.2 207.3 119.5 43.9 0
3874.5 3878.6 3900 3932.7 3979.6 4021.5 4050.1 4072.6 4070.5 4109.3
4174.7 4274.7 4413.6 4572.8 4767.8 5005.7 5276.3 5573.3 5840.8 6062.4
6286 6537.1 6788.3 7049.6 7373.3 7555 6994.5 5533.5 3575.4 1795.8
861.7 529.9 359.4 233.8 133.7 47 0
3874.5 3881.6 3911.2 3958.2 4009.3 4060.3 4121.6 4191 4274.7 4381.9
4518.7 4675.9 4845.4 5033.3 5256.9 5530.5 5839.8 6180.8 6552.4 6954.7
7419.2 7926.6 8494.3 9058.9 9691.8 10427.9 11145.7 11327.4 10667.9 9100.7
6764.8 4291 2502.3 1382.4 610.5 147 0
3874.5 3891.8 3927.6 3981.7 4034.8 4082.8 4141 4220.6 4313.5 4454.4
4640.2 4853.6 5106.8 5419.2 5799 6269.6 6814.8 7445.8 8125.7 8820
9609.1 10358.5 11242.7 12141.1 13219.2 14279 15626.6 17070.2 18218.8 18098.3
15926.8 12002.2 7586.7 3040.4 555.4 122.5 0
3874.5 3890.8 3934.7 3985.8 4038.9 4096 4156.3 4236.9 4333.9 4473.8
4645.3 4851.5 5095.5 5409 5798 6292.1 6857.7 7541.7 8297.2 9071.1
9883.8 10713.8 11603.1 12573 13608.2 14687.3 15912.5 17243.8 18544.5 18774.2
16607.7 12121.7 6877.1 1790.7 381.8 113.3 0
3874.5 3889.8 3924.5 3992.9 4049.1 4111.4 4162.4 4236.9 4339 4461.5
4609.6 4778 4970 5233.4 5579.5 5998.1 6504.5 7127.2 7836.8 8610.7
9388.6 10186 11009.9 11888.9 12848.6 13792 14775.1 15635.8 16290.2 15821.6
13635.8 9396.8 4089.9 789.2 237.9 78.6 0
3874.5 3885.7 3932.7 3991.9 4046 4100.1 4151.2 4210.4 4293.1 4381.9
4487.1 4589.2 4691.2 4829.1 5031.2 5298.7 5620.3 6052.2 6560.6 7136.4
7763.3 8411.6 9048.6 9695.9 10368.7 10998.7 11630.6 12203.4 12324.9 11257
9077.2 6237 2661.6 529.9 159.3 43.9 0
3874.5 3885.7 3924.5 3969.4 4014.4 4041.9 4069.5 4093 4114.4 4139.9
4148.1 4120.5 4068.5 4013.3 3974.5 3972.5 4027.6 4184.9 4440.1 4761.7
5142.5 5562.1 5984.8 6405.4 6813.8 7153.8 7355.9 7469.2 7181.3 6040.9
4429.9 2739.2 1092.4 310.4 114.3 28.6 0
3874.5 3871.4 3880.6 3893.9 3885.7 3831.6 3747.9 3622.3 3456.9 3238.4
2964.8 2646.3 2329.8 2065.4 1855.1 1681.5 1547.8 1462 1418.1 1407.9
1435.5 1490.6 1543.7 1595.7 1620.2 1580.4 1457.9 1262.9 964.8 685.1
498.2 361.4 263.4 184.8 111.3 29.6 0
3874.5 3849 3817.3 3755 3642.7 3455.9 3205.8 2888.3 2533 2210.3
1945.9 1716.2 1503.9 1346.6 1260.9 1221.1 1193.5 1159.8 1124.1 1090.4
1050.6 996.4 933.1 877 822.9 768.8 715.7 658.5 591.1 514.6
435.9 359.4 277.7 190.9 104.1 23.5 0
3874.5 3823.4 3730.5 3573.3 3328.3 2980.1 2598.3 2234.9 1967.4 1739.7
1545.7 1436.5 1373.2 1318 1260.9 1212.9 1187.4 1178.2 1160.8 1122
1065.9 1009.7 952.5 897.4 837.2 778 717.7 653.4 591.1 522.7
450.2 369.6 277.7 179.7 91.9 19.4 0
3874.5 3807.1 3650.9 3394.6 3018.9 2560.5 2172.6 1904.1 1689.7 1555.9
1492.6 1434.4 1373.2 1307.8 1247.6 1210.8 1199.6 1193.5 1179.2 1133.3
1027.1 966.8 912.7 860.7 812.7 767.8 712.6 651.4 586 512.5
432.9 347.1 257.3 173.6 92.9 25.5 0
3874.5 3780.6 3563.1 3208.8 2722.9 2245.1 1939.8 1714.2 1591.7 1538.6
1472.2 1407.9 1364 1317 1252.7 1211.9 1193.5 1169 1060.8 1014.8
999.5 993.4 976 948.5 906.6 851.5 773.9 701.4 621.8 542.1
460.4 378.8 294 208.3 122.5 41.9 0
3874.5 3773.4 3508 3067.9 2515.6 2083.8 1811.2 1636.6 1584.5 1524.3
1450.8 1400.7 1369.1 1327.2 1250.7 1198.6 1157.8 1045.4 1006.7 990.3
977 974 961.7 929.1 872.9 806.5 735.1 657.5 576.8 504.3
433.9 364.5 298.1 230.7 231.8 175.6 0
3874.5 3745.9 3430.4 2933.2 2358.4 1986.8 1733.6 1621.3 1583.5 1515.1
1444.6 1399.7 1373.2 1331.3 1241.5 1162.9 1059.7 979.1 953.6 930.1
914.8 905.6 863.7 816.8 763.7 710.6 648.3 588.1 521.7 454.3
391 325.7 264.4 318.5 285.9 96 0
3874.5 3737.7 3402.8 2885.2 2294.1 1909.2 1682.5 1615.1 1580.4 1514.1
1444.6 1402.8 1383.4 1344.6 1235.3 1120 985.2 929.1 893.3 864.7
850.4 818.8 765.7 716.7 666.7 610.5 561.5 512.5 460.4 413.5
390 308.3 256.3 354.3 163.4 40.8 0
3874.5 3751 3423.2 2891.3 2308.4 1934.7 1691.7 1619.2 1590.6 1525.3
1450.8 1410.9 1390.5 1355.8 1249.6 1121 983.2 927 889.2 859.6
843.3 812.7 760.6 714.7 663.6 609.5 555.4 506.4 458.4 401.2
351.2 288.9 256.3 355.3 140.9 34.7 0
